Iris Diaphragm, Motorized, 0.04 to 1.0 in. Range, 1.5 Inch Flange

Technical Specs

  • Type
    Motorized Iris Diaphragm
  • Minimum Aperture
    1 mm  
  • Maximum Aperture
    25 mm  
  • Thread Type
    1/4-20
  • Flange Series
    1.5 Inch