Sorry, this product is no longer offered for sale.

Secondary Focusing Lens Assembly, 3 in. FL, F/1.7, 2 Inch Flange

Technical Specs

  • Type
    Secondary Focusing Lens Assembly
  • Flange Series Size
    2 Inch
  • Diameter
    50.8 mm  
  • F/#
    F/1.7
  • Focal Length
    76 mm  
  • Clear Aperture
    46 mm