Multiple Filter Holder, 2.0 in. Filters, 2 Inch Series Flange

  • Type
    Multiple Filter Holder
  • Flange Series Size
    2 inch
  • Filter Size
    Ø50.8 mm or 50.8 x 50.8 mm
  • Clear Aperture
    46 mm
  • Maximum Thickness
    19.1 mm