Liquid Optical Filter, Aluminum, 2 Inch Series Light Sources

The 6123NS Liquid Filter consists of a cell that holds the liquid and two fused silica windows. This 2 Inch Series cell has an external chamber for cooling water circulation and a pressure relief valve. External cooling is needed to remove the energy absorbed when filtering continuous high power (>100 W) sources. This aluminum model take distilled water only. Liquid filters are useful for applications where the infrared is not required, and its heating effect is a problem. With our high powered sources (500 to 1600 W), they are almost a necessity if you are using other optical components. Our liquid filters use a fused silica window to transmit down to 250 nm; the NIR is absorbed by the liquid.
Specifications
- TypeLiquid Filter
- Flange Series Size2 Inch
- Thread Type1/4-20
Resources & Downloads
Literature
M6123 Liquid Optical Filters User Manual.pdf(288.3 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66924-1000XF-R1Light Source, Xenon, 1000 W Ozone Free, F/1 2 Element Plano-Convex | |||||
![]() | 66292Flange Step Down Adapter, 2 Inch Male to 1.5 Inch Female |



