Sorry, this product is no longer offered for sale. The recommended replacement product is 60D20ER.2.

Broadband Metallic Mirror, Pyrex, 152.4 mm, λ/2, 480-20,000 nm

Technical Specs

  • Wavelength Region
    Broadband
  • Wavelength Range
    480 to 20000 nm
  • Mirror Shape
    Round
  • Diameter
    152.4 mm  
  • Mirror Size
    Ø152.4 mm
  • Thickness
    23.5 mm  
  • Material
    Borofloat® 33
  • Coating Type
    Protected Silver
  • Surface Quality
    40-20 scratch-dig
  • Surface Flatness
    λ/2 at 632.8 nm
  • Substrate Number
    60D04
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Ground
  • Diameter Tolerance
    +0/-0.25 mm
  • Thickness Tolerance
    ±0.38 mm
  • Chamfers
    0.51–1.52 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning