Sorry, this product is no longer offered for sale.

Clarity Emission Filter, 520 nm

Technical Specs

  • Center Wavelength
    520 nm  
  • Center Wavelength Tolerance
    ±3 nm
  • FWHM
    30 nm
  • Size
    Ø25.0 mm
  • Thickness
    6.5 mm  
  • Thickness Tolerance
    ± 0.1 mm
  • Surface Quality
    60-40 scratch-dig
  • Cleaning