Aspheric Objective Lens, 10x, 15.3 mm EFL, 1050-1600 nm

  • Objective Type
    Plano-Convex Aspheric
  • Lens Shape
    Plano-Convex Aspheric
  • Magnification
    10x
  • Numerical Aperture
    0.16
  • Diameter
    6.5 mm
  • Wavelength Range
    1000-1600 nm
  • Antireflection Coating
    1050-1600 nm
  • Coating Code
    -C
  • Lens Material
    D-ZK3
  • Effective Focal Length (EFL)
    15.3 mm  
  • Center Thickness (Tc)
    2.21 mm
  • Working Distance
    13.98 mm
  • Wavefront Error
    <0.070λ RMS @ 632.8 nm  
  • Design Wavelength
    780 nm
  • Holder Length
    10.5 mm  
  • Clear Aperture
    5.0 mm