Aspheric Objective Lens, 16x, 11.0 mm EFL, 1050-1600 nm

  • Objective Type
    Plano-Convex Aspheric
  • Lens Shape
    Plano-Convex Aspheric
  • Magnification
    16x
  • Numerical Aperture
    0.3
  • Diameter
    7.2 mm
  • Wavelength Range
    1000-1600 nm
  • Antireflection Coating
    1050-1600 nm
  • Coating Code
    -C
  • Lens Material
    D-ZK3
  • Effective Focal Length (EFL)
    11.0 mm  
  • Center Thickness (Tc)
    5.03 mm
  • Working Distance
    7.91 mm
  • Wavefront Error
    0.072 λ  
  • Design Wavelength
    633 nm
  • Holder Length
    10.2 mm  
  • Clear Aperture
    5.5 mm
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C