Sorry, this product is no longer offered for sale.
Aspheric Lens Kit, 350-700 nm Antireflection Coating

The Model 5720-A kit contains six lenses mounted in threaded holders and a Model 5709 RMS-threaded adapter for mounting the lenses as microscope objectives. The compact glass plano-convex aspheric lens is a convenient, high-quality alternative to microscope objectives and is AR coated for the wavelength range of 350 to 700 nm.
Resources & Downloads
Other
570001-NF RoHS Certificate(264.6 kB, PDF)
2D Product Drawings
5709a-Drawing(149.8 kB, PDF)
Related Products
Included in the Kit
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 5721-A-HAspheric Objective Lens, 60x, 2.8 mm EFL, 350-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5722-A-HAspheric Objective Lens, 40x, 4.5 mm EFL, 350-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5723-A-HAspheric Objective Lens, 30x, 6.2 mm EFL, 350-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5724-A-HAspheric Objective Lens, 20x, 8.0 mm EFL, 350-700 nm | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5725-A-HAspheric Objective Lens, 16x, 11.0 mm EFL, 350-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5726-A-HAspheric Objective Lens, 10x, 15.3 mm EFL, 350-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5709Asphere Adapter, RMS Threaded | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
RMS Threaded Mounts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA-OMObjective Lens Adapter, RMS Thread, 1 inch Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-RMS-NThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 0.800-36 RMS Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-RMSMicroscope Objective Mount, Fixed, A-LINE, 0.800-36 Thread, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-RMSMicroscope Objective Mount, Fixed, A-LINE, 0.800-36 Thread, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-RMSObjective Lens Mount, Insertable, RMS Thread, Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SB18YZBMXY Optic Positioner, Precision, BM Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












