This product is only available on www.mks.com

Absolute Pressure Switch, Single-Ended, 10 Torr, NW16 ISO-KF, DB9

  • Type
    Pressure Switch
  • Measurement Type
    Absolute
  • Configuration
    Single-ended
  • Full Scale Pressure Range
    10 Torr
  • Accuracy
    ±0.5% of Full Scale (±temperature coefficient)
  • Temperature Coefficiant
    ±0.07% of Full Scale/°C
  • Operating Temperature Range
    0 - 50°C
  • Volume
    3.3 cc
  • Overpressure Limit
    2 × Full Scale or 45 psia, whichever is greater
  • Exposed Materials
    Inconel and 316L Stainless Steel
  • Relay Mode
    Energizes below the set point
  • Response Time
    <20 msec
  • Relay Contact Rating
    SPDT (isolated) 1 Amp @ 30 VDC resistive
  • Trip Point Range
    0.5 to 10 Torr
  • Trip Point Dead Band
    0.3 Torr
  • Power Requirements
    20-30 VDC
  • Electrical Connector
    9-pin type D male
  • Fitting Type
    NW16 ISO-KF
  • CE Certified
    Yes