Silver Mirror, General Purpose, Borofloat, 12.7 mm, 450 - 12,000 nm

The 5153 General Purpose Silver Coated Mirror can be used over a broad spectral range with better than 95% reflectivity from 450 nm to beyond 12 μm. It's proprietary silver-based coating makes this 12.7 mm (1/2 inch) diameter mirror highly reflective from 0° to 45° and virtually insensitive to polarization. Protective dielectric coatings make it resistant to tarnish and oxidation. Plus it has minimal phase distortion, so it is useful for ultrafast-pulsed applications with Ti:Sapphire and other lasers.
Specifications
- Wavelength RegionBroadband
- Wavelength Range450-12000 nm
- Mirror ShapeRound
- Diameter12.7 mm
- Mirror SizeØ12.7 mm
- Thickness5.0 mm
- MaterialBorofloat® 33
- Surface Quality25-10 scratch-dig
- Surface Flatnessλ/10 at 632.8 nm
- Clear Aperture≥central 80% of diameter
- ReflectivityRavg>95% @ 450-1200 nm
- Damage Threshold1 J/cm2 @ 532 nm, 10 ns, 20 Hz
- Diameter Tolerance+0/-0.20 mm
Resources & Downloads
2D Product Drawings
Borofloat 33 Metallic Mirror Drawing(89.8 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-06Gloves, Large, 100 Quantity | In Stock | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 05D20ER.2Silver Mirror, Borofloat, 12.7 mm, λ/10, 480-20,000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05DC100ER.2Concave Mirror, Broadband Metallic, 50 mm Focal Length, 480-20,000 nm | In Stock | ||||
![]() | 05D20ER.2-PFSilver Mirror, Pinhole-Free, Borofloat, 12.7 mm, λ/10, 480-20,000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05SD520ER.2Silver Mirror, Economy, Borofloat, 12.7 mm Square, λ/10, 480-20,000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 13E20ER.2Elliptical Mirror, Silver, Borofloat, 33 mm x 46.7 mm, λ/10, 480-20,000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HVM-.5Kinematic Mirror Mount, Vertical Drive, 0.5 in., (2) 100-TPI Allen-Keys | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SN050-F3Mirror Mount, Suprema®, Clear Edge, 0.5 in., 3 Locking 100 TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U50-AMirror Mount, ULTIMA®, Clear Edge, 0.5 in., (3) 80-TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-ACGOptical Mount, Clear Edge, Corner, ULTIMA®, 1.0 in., No Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 5153Silver Mirror, General Purpose, Borofloat, 12.7 mm, 450 - 12,000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9361Adjustment Knob Set, 3.175 mm Hex Key, Set of 3 | FREE 2-day shipping on thousands of products on Newport.com Learn More |















