This product is only available on www.mks.com

Vacuum Gauge Controller, Convectron®, RS232, Torr Units

Specifications

  • Type
    Vacuum Gauge Controller
  • Display
    Vacuum Fluorescent
  • Vacuum Pressure Range
    Atmosphere to 1 x 10-4 Torr
  • Communication Type
    RS232
  • Set Point Relays
    0
  • Power Requirements
    12 - 24 VDC, 6 Watts, continuous
  • Operating Temperature Range
    0 - 40°C
  • Storage Temperature Range
    -40 - 70°C