Vacuum Gauge Controller, Convectron®, 2 Relays, Torr Units

  • Type
    Vacuum Gauge Controller
  • Display
    Vacuum Fluorescent
  • Vacuum Pressure Range
    Atmosphere to 1 x 10-4 Torr
  • Set Point Relays
    2
  • Relay Contact Rating
    5 Amps @ 250 VAC, resistive load
  • Power Requirements
    12 - 24 VDC, 6 Watts, continuous
  • Operating Temperature Range
    0 - 40°C
  • Storage Temperature Range
    -40 - 70°C
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C