Sorry, this family of products is no longer available.

Specifications

  • Type
    Pressure Switch
  • Measurement Type
    Differential
  • Configuration
    Single-ended
  • Operating Temperature Range
    0 - 50°C
  • Volume
    3.3 cc
  • Response Time
    <20 msec
  • Relay Contact Rating
    SPDT (isolated) 1 Amp @ 30 VDC resistive
  • Trip Point Range
    5% to 100% of Full Scale
  • Trip Point Dead Band
    ±3% of Full Scale
  • CE Certified
    Yes