Sorry, this product is no longer offered for sale. It was discontinued on Dec 13, 2019.

Broadband Amplitude Modulator, 500-900 nm, DC-200 MHz, 8-32 & M4

Technical Specs

  • Type
    Broadband Amplitude Modulator
  • Wavelength Range
    500-900 nm
  • Material
    LiNbO3
  • Operating Frequency
    DC-200 MHz
  • Aperture
    Ø2 mm
  • VSWR
    NA
  • Maximum Input Power
    0.5 W/mm2 @ 532 nm
  • Maximum RF Power
    10 W  
  • Maximum V
    160 V @ 532 nm
  • RF Connector
    SMA
  • Input Impedance
    10 pF  
  • On:Off Extinction Ratio
    50:1
  • RF Bandwidth
    200 MHz