Sorry, this product is no longer offered for sale.

Resonant Phase Modulator, 1000-1600 nm, 0.1-250 MHz, KTP, 8-32 & M4

Specifications

  • Type
    Resonant Phase Modulator
  • Wavelength Range
    1000-1600 nm
  • Material
    KTP
  • Operating Frequency
    0.1-250 MHz
  • Aperture
    Ø2 mm
  • VSWR
    <1.5
  • Maximum Input Power
    20 W/mm2 @ 1064 nm
  • Maximum RF Power
    2 W  
  • Maximum V
    19 - 58 V @ 1000 nm
  • RF Connector
    SMA
  • Input Impedance
    50 Ω  
  • RF Bandwidth
    2-4% freq.
  • Modulation Depth
    0.08 - 0.16 rad/V @ 1000 nm