Sorry, this product is no longer offered for sale. It was discontinued on Dec 13, 2019.

Phase Modulator, Broadband, 500-900 nm, 0.1-250 MHz, KTP, 8-32 & M4

Technical Specs

  • Type
    Broadband Phase Modulator
  • Wavelength Range
    500-900 nm
  • Material
    KTP
  • Operating Frequency
    0.1-250 MHz
  • Aperture
    Ø2 mm
  • VSWR
    NA
  • Maximum Input Power
    10 W/mm2 @ 532 nm
  • Maximum RF Power
    10 W  
  • Maximum V
    115 V @ 532 nm
  • RF Connector
    SMA
  • Input Impedance
    10 pF  
  • RF Bandwidth
    250 MHz
  • Modulation Depth
    26 mrad/V @ 532 nm

Related Products