Sorry, this product is no longer offered for sale.

Focusing Lens, 25.4 mm, N-BK7/A, Plano-Convex, 33 mm FL, 330-2200 nm

Technical Specs

  • Type
    Plano-Convex Focusing Lens
  • Lens Shape
    Plano-Convex
  • Diameter
    25.4 mm
  • Lens Material
    Borosilicate Crown Glass
  • Antireflection Coating
    Uncoated
  • F/#
    F/1.3
  • Material
    Borosilicate Crown Glass
  • Surface Quality
    60-40 scratch-dig
  • Centration
    3 arc min
  • Wavelength Range
    330 - 2200 nm
  • Effective Focal Length (EFL)
    33.0 mm
  • Size
    Ø25.4 mm