Vacuum Gauge, Micro-Ion ATM, Display, NW25 ISO-KF, RS-485, Analog

Technical Specs

  • Type
    Vacuum Gauge
  • Sensor Type
    Micro-Ion ATM
  • Display
    Graphics LCD
  • Vacuum Pressure Range
    1.0 x 10-9 to 760 Torr
  • Analog Output
    0.5-7.0 VDC (0.5 VDC per Decade Logarithmic)
  • Communication Type
    RS485
  • Flange Type
    ISO-KF
  • Flange Size
    NW25
  • Set Point Relays
    3
  • Relay Contact Rating
    Maximum: 1 A at 30 VDC, resistive load, Minimum: 5 mA at 5 VDC, resistive load
  • Internal Volume
    10.8 cc
  • X-ray Limit
    <3 x 10-10 Torr, <4 x 10-10 mbar, <4 x 10-8 Pascal
  • Electron Bombardment Degas
    3 Watts for 1 minute/filament
  • Filament
    Yttria-coated Iridium
  • Exposed Materials
    304 stainless steel, tantalum, tungsten, yttria-coated iridium, alumina, CuAg eutectic, Kovar, gold or nickel plated Kovar, borosilicate glass
  • Power Requirements
    24 VDC +10% to -15%, 1 Amp, 22 Watts nominal
  • Maximum Bakeout Temperature
    105°C (221°F) with electronics removed
  • Operating Temperature Range
    10 - 40°C
  • Storage Temperature Range
    -40 - 70°C
  • Electrical Connector
    15-pin subminiature-D male
  • CE Certified
    Yes