Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this family of products is no longer available.

Specifications

  • Type
    Broadband Modulator Driver
  • Operating Frequency
    DC-0.6 MHz
  • Gain
    +40 V/V
  • Full Power Bandwidth
    0.5 MHz (C >100 pF)
  • Small Signal Bandwidth
    0.6 MHz
  • Amplitude Modulation Input
    0-5 V
  • Amplitude Modulation Range
    0-30 dBm
  • Power Requirements
    100-250 VAC, 50 W

Features

Ideal for Driving Capacitive Loads

The Model 3211 incorporates high slew rate, high voltage operational amplifier technology to give you extremely precise linear operation over a wide range of input voltages and frequencies. The ±200 V output will swing our broadband EOMs through 180° of phase shift with bandwidths up to 0.6 MHz. It can drive piezo-electric transducers (PZT) that have capacitive loads from 0–100 nF. The maximum load for a 0.5-MHz bandwidth is 100 pF.

User Friendly Operation

The front panel controls include a DC offset that sets the output level anywhere from –200 V to +200 V, allowing an EOM to be biased for optimum linearity without additional components. Two inputs allow signals from separate sources to be summed and amplified. Two bias outputs of +200 V and –200 V allow single polarity operation for piezoelectric transducers and other components. A monitor output provides 1/30 of the output voltage for display on an oscilloscope.

Accessories

Compatible Photoreceivers

The following photoreceivers are compatible with the 3211 power supply

Resources

Manuals