Sorry, this product is no longer offered for sale. The recommended replacement product is N-YG4-34.

Laser Safety Glasses, XC Frame, YAG OD8, Polycarbonate

Technical Specs

  • Frame Style
    XC - Semi-Rimless
  • Visible Light Transmission
    45%
  • Filter Color
    Green
  • Filter Type
    170
  • Optical Density
    OD > 9 @ 190-400 nm
    OD > 5 @ 830-874 nm
    OD > 8 @ 875-1075 nm
    OD > 7 @ 1076-1080 nm
  • Laser Type
    YAG OD8
  • Lens Material
    Polycarbonate
  • CE
    Yes
  • EN207
    920 -1065 nm (D LB6 + IRM LB8)
    1065-1080 nm (DIRM LB6)