Sorry, this product is no longer offered for sale.

Laser Safety Glasses, XC Frame, Argon & 532nm, Polycarbonate

Specifications

  • Frame Style
    XC - Semi-Rimless
  • Visible Light Transmission
    50%
  • Filter Color
    Orange
  • Filter Type
    103
  • Optical Density
    OD 7 @ 190–532 nm
    OD 5 @ 10.6 µm
  • Laser Type
    Argon
    532 nm
  • Lens Material
    Polycarbonate
  • CE
    Yes
  • EN207
    180-315 nm (D L7 + IR L4)
    315-532 nm (DIR L6)

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Near Infrared (NIR) Sensor CardsF-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215

Similar

Compatible