Sorry, this product is no longer offered for sale. It was discontinued on Apr 23, 2020
Laser Safety Glasses, XC, Nd:YAG, Harmonics, Excimer, Diodes, GaAs, Poly

The 31-80102 XC Frame Laser Safety Glasses by Honeywell (formerly Sperian) are for ND:YAG & Harmonics, CO2, Excimer, Diodes, and GaAs laser wavelengths. It has an XC frame with brown color polycarbonate lenses. Glendale's polymer Diffused Viewing Only (DVO) designed eyewear maximizes visibility, with lightweight frame designs while providing unsurpassed attenuation for the entire range of laser wavelengths. 35 % VLT (visible light transmission). The stylish XC (extra comfort and extra coverage) frame provides the best wrap around coverage for a spectacle and most comfort for the wearer. The lenses are coated for anti-fogging. The insert for prescription lenses is available free of charge by contacting Honeywell at 1-800-500-4739. Meets ANSI Z136.1, Z87+ (high impact) and EN207. CE Certified.
Specifications
- Frame StyleXC - Semi-Rimless
- Visible Light Transmission35%
- Filter ColorBrown
- Filter Type102
- Optical DensityOD 7 @ 190–532 nm
OD 3 @ 800–839 nm
OD 4+ @ 840–864 nm
OD 5+ @ 865–1063 nm
OD 7 @ 1064nm - Laser TypeNd:YAG
CO2
Excimer
Diodes
GaAs
- Lens MaterialPolycarbonate
- CEYes
- EN207315-532 nm (D LB5 + IR LB6)
800-839 nm (DIR LB3)
840-864 nm (DIR LB4)
865-1063 nm (DIR LB5)
1064 nm (D LB6 + IR LB7)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |




