Laser Safety Glasses, XC Frame, Clear CO2, Polycarbonate

Model: 31-80100

Laser Safety Glasses, XC Frame, Clear CO2, Polycarbonate

Model: 31-80100

Technical Specs

  • Frame Style
    XC - Semi-Rimless
  • Visible Light Transmission
    89%
  • Filter Color
    Clear
  • Lens Material
    Polycarbonate
  • CE
    Yes
  • Laser Type
    CO2
  • Filter Type
    100
  • Optical Density
    OD > 9 @ 190–360 nm
    OD > 5 @ 9–11.1 µm
    OD > 7 @ 10.6 µm
  • EN207
    9000-11000 DI LB4

Resources & Downloads

Technical Notes

Laser Safety Glasses, XC Frame, Clear CO2, Polycarbonate

Model: 31-80100

   Compare
Add to List

Similar Products

Accessory Products