Sorry, this product is no longer offered for sale. The recommended replacement product is N-ML1-60.

Laser Safety Goggles, Flex Seal, 800 DIODE & YAG, F162

  • Frame Style
    Flex Seal Goggle
  • Visible Light Transmission
    57%
  • Filter Color
    Green-Blue
  • Filter Type
    162
  • Optical Density
    OD > 8 @ 200-400 nm
    OD > 5 @ 401-415 nm
    OD > 6 @ 800 - 825 nm
    OD > 6 @ 920 - 1064 nm
    OD > 6 @ 10.6 µm
  • Laser Type
    YAG
    800 nm Diode
  • Lens Material
    Polycarbonate
  • CE
    Yes
  • EN207
    315-400 nm (DIRM LB6)
    800-825 nm (DIR LB6)
    825-835 nm (DIR LB5)
    910-920 nm (DIRM LB5)
    920-1064 nm (DIRM LB6)
    10,600 nm (DI LB3)