Sorry, this product is no longer offered for sale. It was discontinued on Jul 23, 2019The recommended replacement product is N-YG3-53.
Laser Safety Glasses, Rio OTG, YAG OD8, F170

The 31-23170 Laser Safety Glasses by Honeywell (formerly Sperian) are for 800 nm diode and YAG laser wavelengths with a high visible transmission. It has the stylish new Rio OTG (Over the Glass) frame with form-fitting green color polycarbonate lenses. 45 % VLT (visible light transmission).
The Honeywell Rio™ frame is an OTG spectacle with unmatched protection, comfort and style, offering sleek styling that fits comfortably over prescription frames or can be worn as a stand-alone spectacle.
The lenses are coated for anti-fogging. Meets ANSI Z136.1, Z87.1 (optical performance requirements only) and CE EN207 requirements. Lifetime warranty on frame and lens (scratches not covered). CE Certified.
The Honeywell Rio™ frame is an OTG spectacle with unmatched protection, comfort and style, offering sleek styling that fits comfortably over prescription frames or can be worn as a stand-alone spectacle.
The lenses are coated for anti-fogging. Meets ANSI Z136.1, Z87.1 (optical performance requirements only) and CE EN207 requirements. Lifetime warranty on frame and lens (scratches not covered). CE Certified.
