Dielectric Mirror, Broadband, Zerodur, 76.2 mm, 488-694 nm

The 30Z40BD.1 Broadband Dielectric Mirror is an extremely versatile mirror for laboratory applications and highly efficient over a broad wavelength range. This 3 inch (76.2 mm) diameter mirror is made from a 14.7 mm thick Zerodur substrate. Zerodur is a glass-ceramic material where thermal expansion is nominally zero. This extra stability can be critical for applications requiring diffraction limited performance. The BD-1 coating is extremely durable and will withstand repeated cleaning. This mirror has a λ/20 surface flatness and a 10-2 surface quality.
Resources & Downloads
Other
30Z40BD.1 RoHS Certificate(264 kB, PDF) 30Z40BD.1_ROHS2-2021.pdf(281.9 kB, PDF) BD.1 Raw Data.xlsx(89.2 kB, XLSX)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 30D20BD.1Dielectric Mirror, Broadband, 76.2 mm, λ/10, 488-694 nm |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | U300-AMirror Mount, ULTIMA®, Clear Edge, 3.0 in., No Actuators | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U300-ACMirror Mount, ULTIMA®, Center, 3.0 in. Diameter, No Actuators | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U300-AC2KMirror Mount, ULTIMA®, Center, 3.0 in., 2 Locking Knob Adjustment | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U300-AC3KMirror Mount, ULTIMA®, Center, 3.0 in., 3 Locking Knob Adjustment | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U300-A2KMirror Mount, ULTIMA®, Clear Edge, 3.0 in., 2 Locking Knobs | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U300-A3KMirror Mount, ULTIMA®, Clear Edge, 3.0 in., 3 Locking Knobs | FREE 2-day shipping on thousands of products on Newport.com Learn More |








