This product is only available on www.mks.com

Pressure Gauge, Mini-Convectron, Display, NW25 ISO-KF, Non-linear Analog, 2 Relays, Tungsten

Technical Specs

  • Type
    1.0 x 10-4 to 1000 Torr
  • Display
    Vacuum Module
  • Analog Output
    0.375-5.659 VDC (0-1000 Torr Non-linear)
  • Orientation
    Horizontal preferred
  • Fitting Type
    NW25 ISO-KF
  • Set Point Relays
    2
  • Relay Contact Rating
    1 Amps at 30 VDC resistive, AC non-inductive
  • Internal Volume
    40 cm3 (2.5 in3)
  • Filament
    Gold-plated Tungsten
  • Exposed Materials
    304 stainless steel, borosilicate glass, Kovar, alumina, NiFe alloy, polyimide
  • Power Requirements
    11.5 - 26.5 VDC, 0.1 Amps at 11.5 VDC, 1.6 Watts maximum, 1.8 maximum (with display)
  • Maximum Bakeout Temperature
    150°C with electronics removed
  • Operating Temperature Range
    0 - 40°C ambient, non-condensing
  • Storage Temperature Range
    -40 - 70°C
  • Electrical Connector
    15-pin subminiature-D male