Pressure Gauge, Mini-Convectron, Display, NW16 ISO-KF, Non-linear Analog, Tungsten

  • Type
    Vacuum Gauge
  • Display
    3-digit green LED
  • Vacuum Pressure Range
    1.0 x 10-4 to 1000 Torr
  • Analog Output
    0.375-5.659 VDC (Non-linear)
  • Orientation
    Horizontal preferred
  • Flange Type
    ISO-KF
  • Flange Size
    NW16
  • Internal Volume
    40 cc
  • Filament
    Gold-plated Tungsten
  • Exposed Materials
    304 stainless steel, borosilicate glass, Kovar, alumina, NiFe alloy, polyimide
  • Power Requirements
    11.5 - 26.5 VDC
  • Maximum Bakeout Temperature
    150°C with electronics removed
  • Operating Temperature Range
    0 - 40°C
  • Storage Temperature Range
    -40 - 70°C
  • Electrical Connector
    9-pin subminiature-D male
  • CE Certified
    Yes
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C