This product is only available on www.mks.com

Pressure Gauge, Mini-Convectron, 0.125 in. NPT, Non-linear Analog, 2 Relays, Tungsten

Technical Specs

  • Type
    Vacuum Module
  • Vacuum Pressure Range
    1.0 x 10-4 to 1000 Torr
  • Analog Output
    0.375-5.659 VDC (0-1000 Torr Non-linear)
  • Orientation
    Horizontal preferred
  • Fitting Type
    0.125 in. NPT male
  • Set Point Relays
    2
  • Power Requirements
    11.5 - 26.5 VDC, 0.1 Amps at 11.5 VDC, 1.6 Watts maximum
  • Maximum Bakeout Temperature
    150°C with electronics removed
  • Operating Temperature Range
    1x10-3 to 1000 Torr, 1x10-3 to 1300 mbar, 1x10-1 Pa to 130 kPa
  • Storage Temperature Range
    -40 - 70°C
  • Electrical Connector
    15-pin subminiature-D male
  • CE Certified
    Yes