This product is only available on www.mks.com

Convection-enhanced Pirani Vacuum Gauge, Atmosphere to 1 x 10-4 Torr, NW16-KF

  • Type
    Vacuum Gauge
  • Sensor Type
    Convection-enhanced Pirani
  • Vacuum Pressure Range
    1.0 x 10-4 to 760 Torr
  • Orientation
    Horizontal preferred
  • Flange Type
    ISO-KF
  • Flange Size
    NW16
  • Internal Volume
    35 cc
  • Maximum Internal Pressure
    150 psi
  • Filament
    Gold Plated Tungsten
  • Exposed Materials
    304 stainless steel, borosilicate glass, Kovar®, Alumina, NiFe alloy, polyimide
  • Maximum Bakeout Temperature
    150°C
  • Operating Temperature Range
    4 - 50°C