Dispersion Wedge, FemtoOptics, 20 x 50 mm, 0.5 mm thick, N-BK7, AR Coated

The 25RB12-01UF.AR2 is an ultrathin AR coated N-BK7 wedge made specifically to fine tune dispersion compensation in an ultrafast optical system. The wedge is 20 x 50 mm in size with a minimum thickness of 0.5 mm and a wedge angle of 8◦. The transmitted wavefront error is λ/6 and scratch dig of 10-5. Special care should be taken when mounting this delicate optic. A mounted version of this optic is sold under part number 25RB12-01UF.AR2-M.
Specifications
- Size20 x 50 mm
- MaterialN-BK7
- Antireflection CoatingR<0.5% 650-1040 nm, AOI=0-8°
- Surface Quality10-5 scratch-dig
- Surface Flatnessλ/6 at 633 nm
- Clear Aperture19 x 47 mm
- Cleaning
Resources & Downloads
3D Product Models
Other
25RB12-01UF.AR2 RoHS Certificate(704.9 kB, PDF) UF.AR2 Raw Data.xlsx(71.1 kB, XLSX)
2D Product Drawings
Ultra-thin-AR-coated-wedge-concept.pdf(86.8 kB, PDF)
