Sorry, this product is no longer offered for sale. It was discontinued on Mar 10, 2021.

Balanced Receiver, 5 mm Germanium Detector, 800-1700 nm, 1 MHz (RoHS and / or CE Pending)

Technical Specs

  • Optical Input
    Free Space
  • Detector Material
    Germanium
  • Detector Type
    PIN
  • Detector Diameter
    5 mm  
  • Wavelength Range
    800-1700 nm
  • 3 dB Bandwidth
    150 kHz, 30 kHz, 30 kHz
  • Rise Time
    3.3 µs
  • Maximum Conversion Gain
    1.6 x 106 V/W
  • Maximum Transimpedance Gain
    2x103, 105, 2x106 V/A
  • Peak Responsivity
    0.8 A/W
  • NEP
    105 pW/√Hz  
  • Common Mode Rejection
    40 dB
  • Saturation Power
    3 mW
  • Maximum Optical Power
    4 mW  
  • Maximum Differential Power
    3 mW
  • Maximum Power per Photodiode
    6 mW/mm2
  • Maximum RF Power
    +12 dBm bei 50 Ω
  • Output Connector
    BNC
  • Output Impedance
    100 Ω  
  • Power Requirements
    ±15 VDC or 9-V Battery
  • Thread Type
    8-32

Related Products