Sorry, this product is no longer offered for sale. It was discontinued on Dec 6, 2018.

Balanced Receiver, 8 mm Silicon Detector, 400-1070 nm, 1 MHz

Technical Specs

  • Optical Input
    Free Space
  • Detector Material
    Silicon
  • Detector Type
    PIN
  • Detector Diameter
    8 mm  
  • Wavelength Range
    400-1070 nm
  • 3 dB Bandwidth
    1 MHz, 200 kHz, 150 kHz
  • Rise Time
    500 ns
  • Maximum Conversion Gain
    1.2 x 106 V/W
  • Maximum Transimpedance Gain
    2x103, 105, 2x106 V/A
  • Peak Responsivity
    0.6 A/W
  • NEP
    80 pW/√Hz  
  • Common Mode Rejection
    40 dB
  • Saturation Power
    4 mW
  • Maximum Optical Power
    4 mW  
  • Maximum Differential Power
    4 mW
  • Maximum Power per Photodiode
    10 mW/mm2
  • Maximum RF Power
    +12 dBm bei 50 Ω
  • Output Connector
    BNC
  • Output Impedance
    100 Ω  
  • Power Requirements
    ±15 VDC or 9-V Battery
  • Thread Type
    8-32