Sorry, this product is no longer offered for sale.
Differential Capacitance Manometer, 10 Torr, 4 VCR-F, DB9, 0-10 VDC
The 226A11TCDCDFB2A1 Baratron® differential capacitance manometer is ranged for 10 Torr, has 4 VCR-style female reference and measurement side fittins, 0.50 Full Scale accuracy, ±15 VDC input, 0 - 10 VDC bidirectional output, a 9-pin type "D" subminiature electrical connector and a standard mounting bracket. It can be used in a wide variety of processing systems, including: air and gas flow measurements for filters and analytical systems, downstream pressure control in thin film processing systems, and automated leak testing systems.
Specifications
-
Type
Pressure Transducer
-
Measurement Type
Differential
-
Full Scale Pressure Range
10 Torr
-
Accuracy
0.50% of Full Scale
-
Resolution
0.01% of Full Scale
-
Zero Temperature Coefficient
0.1% Full Scale/°C
-
Span Temperature Coefficient
0.04% of Reading/°C
-
Operating Temperature Range
0 to 50°C
-
Volume
Measurement Side: 1.4 cc
Reference Side: 9.0 cc
-
Overpressure Limit
Measurement Side: 120% of Full Scale or 20 psi (140 kPa), whichever is higher
Reference Side: 120% of Full Scale
-
Exposed Materials
Measurement Side: Inconel
Reference Side: Inconel, ceramic, palladium, stainless steel, glass
-
Power Requirements
±15 VDC
-
Analog Output
0 to 10 VDC
-
Calibration
Bidirectional
-
Electrical Connector
9-pin D-subminiature
-
Fitting Type
4 VCR female
-
Type
Pressure Transducer
-
Measurement Type
Differential
-
Full Scale Pressure Range
10 Torr
-
Accuracy
0.50% of Full Scale
-
Resolution
0.01% of Full Scale
-
Zero Temperature Coefficient
0.1% Full Scale/°C
-
Span Temperature Coefficient
0.04% of Reading/°C
-
Operating Temperature Range
0 to 50°C
-
Volume
Measurement Side: 1.4 cc
Reference Side: 9.0 cc
-
Overpressure Limit
Measurement Side: 120% of Full Scale or 20 psi (140 kPa), whichever is higher
Reference Side: 120% of Full Scale
-
Exposed Materials
Measurement Side: Inconel
Reference Side: Inconel, ceramic, palladium, stainless steel, glass
-
Power Requirements
±15 VDC
-
Analog Output
0 to 10 VDC
-
Calibration
Bidirectional
-
Electrical Connector
9-pin D-subminiature
-
Fitting Type
4 VCR female