InGaAs Photoreceiver, Femtowatt, 800-1700 nm, 1 mm Diameter, 8-32 / M4

  • Optical Input
    Free Space  
  • Detector Type
    PIN
  • Detector Material
    InGaAs
  • Detector Diameter
    1.0 mm  
  • Wavelength Range
    800-1700 nm
  • Bandwidth (-3 dB)
    DC-750 Hz (DC)
    30-750 Hz (AC)
  • Output Connector
    Male BNC
  • Output Impedance
    100 Ω  
  • Maximum Conversion Gain
    2x1011 V/W
  • Maximum Transimpedance Gain
    2x1010 V/A (DC Low and AC Low)
    2x1011 V/A (AC High)
  • NEP
    23 fW / √Hz
  • Power Requirements
    Internal 9-V battery
  • Peak Responsivity
    1.0 A/W
  • Saturation Power
    0.25 nW (DC Low and AC Low)
    0.025 nW (AC High)
  • Damage Threshold
    10 mW
  • Operating Temperature Range
    10 - 35 °C, < 70% RH
  • 3 dB Bandwidth
    DC to 750 Hz