Sorry, this product is no longer offered for sale. The recommended replacement product is 33010FL01-520R.

Plane Ruled Reflection Grating, 50 mm, 1000 nm, 8.6 Blaze, 300 Gr/mm

Technical Specs

  • Type
    Ruled
  • Grooves per mm
    300  
  • Blaze Wavelength
    1000 nm
  • Wavelength of Maximum Efficiency
    1000 nm
  • Blaze Wavelength Tolerance
    ±25:nm:(1st:order,:Littrow,:typical)
  • Nominal Blaze Angle
    8.6 °  
  • Coating Type
    Gold
  • Size
    50 x 50 mm
  • Thickness
    6.0 mm  
  • Clear Aperture
    49 x 49 mm

Related Products