Nd:YAG Laser Mirror, High-Energy, 50.8 mm, 45°, 266 nm, S2 Polished

  • Wavelength Region
    UV
  • Wavelength Range
    266 nm
  • Mirror Shape
    Round
  • Diameter
    50.8 mm  
  • Material
    UV Grade Fused Silica
  • Coating Type
    Ultra-hard Dielectric
  • Coating Code
    HM.75
  • Reflectivity
    Rs>99.7%, Rp>99% @ 266 nm
  • Surface Quality
    10-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Wedge
    ≤3 arc min
  • Angle of Incidence
    45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Polished
  • Back Surface Flatness
    λ/5 at 632.8 nm
  • Thickness
    9.65 mm  
  • Thickness Tolerance
    ±0.5 mm
  • Diameter Tolerance
    +0/-0.25 mm
  • Chamfers
    0.38–1.14 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
  • Damage Threshold
    3 KW/cm2 CW
    2 J/cm2 @ 10 ns, 20 Hz
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C