Sorry, this product is no longer offered for sale. It was discontinued on Feb 1, 2023. The recommended replacement product is 20LKT-2AR.16-P.

Singlet Lens Kit, Precision, N-BK7, 50.8 mm, 20 Lenses, 650-1000 nm

  • Type
    Precision Singlet Lens Kit
  • Antireflection Coating
    650-1000 nm
  • Diameter
    50.8 mm  
  • Quantity
    20  
  • Material
    N-BK7
  • Coating Code
    AR.16
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C