Sorry, this product is no longer offered for sale. It was discontinued on Jan 9, 2023The recommended replacement product is 20LKT-1AR.14-P.
Singlet Lens Kit, Precision, N-BK7, 50.8 mm, 41 Lenses, 430-700 nm

The 20LKT-1AR.14 is a Precision Singlet Master Lens Kit, made up of 41 N-BK7, 50.8mm diameter lenses, and anti-reflection coated for 430-700nm.
This lens set provides a comprehensive selection of four lens shapes and focal lengths in N-BK7 optical glass. Plano-convex and bi-convex lenses are provided with focal lengths from 38.1–1000 mm and -75 to -500 mm for plano-concave and bi-concave shapes. All lenses are edge marked with their product number for easy identification. The lenses are packaged in a hardwood case and held in place by foam inserts with the slots clearly labeled with part number and focal length.
Newport lens sets can speed up assembly of complex optical setups and facilitate engineering prototype evaluation. Educators will find lens sets to be useful tools for demonstrating fundamental optical principles to students.
This lens set provides a comprehensive selection of four lens shapes and focal lengths in N-BK7 optical glass. Plano-convex and bi-convex lenses are provided with focal lengths from 38.1–1000 mm and -75 to -500 mm for plano-concave and bi-concave shapes. All lenses are edge marked with their product number for easy identification. The lenses are packaged in a hardwood case and held in place by foam inserts with the slots clearly labeled with part number and focal length.
Newport lens sets can speed up assembly of complex optical setups and facilitate engineering prototype evaluation. Educators will find lens sets to be useful tools for demonstrating fundamental optical principles to students.
Specifications
- TypePrecision Singlet Lens Kit
- Antireflection Coating430-700 nm
- Diameter50.8 mm
- Quantity41
- MaterialN-BK7
- Coating CodeAR.14
Resources & Downloads
Other
20LKT-1AR.14 RoHS Certificate(265.5 kB, PDF) AR.14 Raw Data.xlsx(63.9 kB, XLSX)
Related Products
Accessory Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-06Gloves, Large, 100 Quantity | In Stock | ||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |







