Diffuser Kit, Circular Light Shaping, Narrow, 50.8 mm, 0.5,1,5,10°

The 20DKIT-C1 is a Circular Light Shaping Diffuser Kit. Four narrow angle 50.8 mm diameter diffusers are included: 0.5°, 1°, 5°, 10°.
Light Shaping Diffusers® smooth and homogenize hot spots and uneven light distribution while providing uniform light in critical applications. These diffusers also precisely shape, control and distribute light into a specific cone angle.
Light Shaping Diffusers® smooth and homogenize hot spots and uneven light distribution while providing uniform light in critical applications. These diffusers also precisely shape, control and distribute light into a specific cone angle.
Specifications
- TypeDiffuser Kit, Narrow
- Diameter50.8 mm
- Diffusion Angle (FWHM)0.5°, 1°, 5°, 10°
- Wavelength Range365–1600 nm
- MaterialPolycarbonate
- Angular Deviation≤10°: ±0.5°
>1° <10°: ±1°
>10°: ±10% - OrientationMatte finish should face light source
- Thickness0.76 mm
- Damage Threshold0.22 J/cm2 with 10 nsec pulses at 1064 nm, typical
- CleaningDI water rinse followed by forced air drying, wipe gently with lens tissue soaked with methanol, followed with forced clean air or nitrogen drying (acetone can not be used)
- Clear Aperture45.0 mm

Resources & Downloads
Other
20DKIT-C1 RoHS Certificate(266.1 kB, PDF) 20DKIT-C1_ROHS2-2021.pdf(280.4 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPH-PIP-8Light Pipe Homogenizer, 8 x 8 x 100 mm | In Stock | ||||
![]() | 20HMS-0Hot Mirror, 50.8 x 50.8 mm, 0° AOI, 420-690 nm Transmittance | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10DKIT-C1Diffuser Kit, Circular Light Shaping, Narrow, 25.4 mm, 0.5,1,5,10° | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






