Optical Window, Parallel, N-BK7, 50.8 mm, λ/20, 1000-1550nm

The 20BW40-30AR.18 Laser-Grade Parallel Window is parallel to less than 30 arc sec for minimal transmitted beam deviation. This 2 inch (50.8 mm) diameter N-BK7 window is 10 mm thick. It has Newport's AR.18 broadband IR antireflection coating for a 1000 to 1550 nm wavelength range. For demanding applications, such as intracavity laser applications, holography, and multiphoton imaging, this window has a λ/20 surface flatness and 10-5 scratch-dig significantly reducing unwanted scatter.
Resources & Downloads
Other
20BW40-30AR.18 RoHS Certificate(706.5 kB, PDF) AR.18 Raw Data.xlsx(113.4 kB, XLSX)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-2APrecision Lens Positioner, 2.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ALM-2AVariable Size Lens Mount, 25.4-60 mm, 40 TPI XY Adjusters | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






