Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Adjustable Optical Receiver, 900-1700 nm InGaAs Detector, 10 MHz, 8-32.

Specifications

  • Device Type
    Photoreceiver (DC-Coupled)
  • Detector Diameter
    0.3 mm  
  • 3 dB Bandwidth
    10 MHz, 5 MHz, 150 kHz
  • Wavelength Range
    900-1700 nm
  • Optical Input
    Free Space
  • Detector Material
    InGaAs
  • Detector Type
    PIN
  • Maximum Conversion Gain
    18.4 x 106 V/W
  • Maximum Transimpedance Gain
    18.4x106 V/A
  • NEP
    0.34 pW/√Hz  
  • Rise Time
    80 ns  
  • Saturation Power
    10 mW @ 1600 nm
  • Peak Responsivity
    1.0 A/W
  • Damage Threshold
    10 mW  
  • Output Connector
    SMA
  • Output Impedance
    16 Ω  
  • Operating Temperature
    10 - 35 °C, < 70% RH
  • Power Requirements
    ±15 VDC or 9-V Battery
  • Thread Type
    8-32

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Photodetector and Photoreceiver Power Supply0901Lab Power Supply, ±15 VDC$570
Photodetector and Photoreceiver Power Supply0923Accessory Cable, Pico (m8) Double-Ended, Male to Male, 1 m
In Stock
$59
Photodetector and Photoreceiver Power Supply0924Accessory Cable, Pico (m8) Male to Banana Plug, 1 m
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$103