Photoreceiver, Large Area, 5.0 mm Germanium Detector, 800-1750 nm

Technical Specs

  • Detector Diameter
    5.0 mm  
  • 3 dB Bandwidth
    200 kHz, 30 kHz, & 30 kHz
  • Wavelength Range
    800-1750 nm
  • Optical Input
    Free Space
  • Detector Material
    Germanium
  • Detector Type
    PN
  • Maximum Conversion Gain
    1x106 V/W
  • Maximum Transimpedance Gain
    2x103, 105, & 2x106 V/A
  • NEP
    44 pW/√Hz  
  • Saturation Power
    3 mW
  • Peak Responsivity
    0.8 A/W
  • Maximum Power Density
    6 mW/mm2  
  • Output Connector
    BNC
  • Output Impedance
    100 Ω  
  • Power Requirements
    Internal 9V battery
  • Thread Type
    8-32 (M4 Adapter Included)