Sorry, this product is no longer offered for sale. It was discontinued on Dec 7, 2018. The recommended replacement product is 818-BB-40.

Large Area Optical Receiver, 8 mm Silicon Detector, 400-1070 nm

Technical Specs

  • Detector Diameter
    8.0 mm  
  • 3 dB Bandwidth
    1 MHz, 150 kHz, & 90 kHz
  • Wavelength Range
    400-1070 nm
  • Optical Input
    Free Space
  • Detector Material
    Silicon
  • Detector Type
    PIN
  • Maximum Conversion Gain
    1.2x106 V/W
  • Maximum Transimpedance Gain
    2x103, 105, & 2x106 V/A
  • NEP
    43 pW/√Hz  
  • Saturation Power
    4 mW
  • Peak Responsivity
    0.6 A/W
  • Maximum Power Density
    10 mW/mm2  
  • Output Connector
    BNC
  • Output Impedance
    100 Ω  
  • Power Requirements
    Internal 9V battery
  • Thread Type
    8-32 (M4 Adapter Included)