Sorry, this product is no longer offered for sale. The recommended replacement product is 200131-M.

Optical Receiver, 900-1700 nm InGaAs Detector, 200 kHz Bandwidth, 8-32 [Phase out]

  • Device Type
    Photoreceiver (DC-Coupled)
  • Detector Diameter
    0.3 mm  
  • 3 dB Bandwidth
    DC to 200 kHz
  • Wavelength Range
    900-1700 nm
  • Optical Input
    Free Space
  • Detector Material
    InGaAs
  • Detector Type
    PIN
  • Maximum Conversion Gain
    18.8x106 V/W
  • Maximum Transimpedance Gain
    18.8x106 V/A
  • NEP
    0.19 pW/√Hz  
  • Rise Time
    2 µs  
  • Saturation Power
    10 mW @ 1600 nm
  • Maximum Pulse Power
    1 W  
  • Peak Responsivity
    1.0 A/W
  • Output Connector
    SMA
  • Output Impedance
    16 Ω  
  • Operating Temperature
    10 - 35 °C, < 70% RH
  • Power Requirements
    Two internal 9V batteries
  • Thread Type
    8-32