Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Fiber-Optic Receiver, 300-1050 nm Silicon Detector, 200 kHz, FC/PC, M4

Specifications

  • Device Type
    Photoreceiver (DC-Coupled)
  • Detector Diameter
    0.9 mm
  • Detector Material
    Silicon
  • Detector Type
    PIN
  • Wavelength Range
    300-1050 nm
  • 3 dB Bandwidth
    DC to 200 kHz
  • Optical Input
    Fiber-optic
  • Fiber-Optic Connector
    FC/UPC
  • Maximum Conversion Gain
    9.4x106 V/W
  • Maximum Transimpedance Gain
    18.8x106 V/A
  • Peak Responsivity
    0.5 A/W
  • NEP
    0.25 pW/√Hz
  • Rise Time
    2 µs
  • Saturation Power
    10 mW @ 850 nm
  • Output Connector
    SMA
  • Output Impedance
    16 Ω
  • Power Requirements
    Two internal 9V batteries
  • Operating Temperature Range
    10 - 35 °C, < 70% RH
  • Thread Type
    M4

Related Products

Accessories (Sold Separately)

Compare Description Drawings, CAD & Specs Avail. Price
Thread AdaptorsTA-8M4-10Thread Adaptor, 8-32 Male to M4 Male, pack of 10
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43