1. Products
  2. Optics
  3. Fiber Optics
  4. Fiber Optic Components
  5. Fiber Optic Couplers
  6. 1x4, 1x8 and 1x16 Singlemode Fiber Couplers

singlemode 1x4 fiber coupler
singlemode 1x4 fiber coupler
1x4, 1x8 and 1x16 Singlemode Fiber Couplers

Model: 1x4-1x8-and-1x16-singlemode-fiber-couplers

singlemode 1x4 fiber coupler

Product Series Overview

Specifications

Technical Specs

  • Maximum Optical Power
    2 W
  • Maximum Optical Power
    2 W

Resources & Downloads

Technical Notes
  • Fiber Optics: How Fused Fiber Optic Couplers Work - Technical Note(185.2 kB, PDF)

©2025 Newport Corporation. All rights reserved.

United States flag
TermsPrivacyCalifornia Transparency Act
Support: (877)835-9620 Mon.-Fri. 5am - 5pm PST
Contact UsInvestorsReturn PolicyCareers Check Order StatusVisa/MasterCard Accepted
Web Chat Tag Link