Sorry, this product is no longer offered for sale. The recommended replacement product is 18E20BD.1.

Laser Line Elliptical Dielectric Mirror, 46.7 x 66.04 mm, 325 nm

Technical Specs

  • Wavelength Region
    UV
  • Wavelength Range
    325 nm
  • Mirror Shape
    Elliptical
  • Material
    Borofloat® 33
  • Coating Type
    Laser Line Dielectric
  • Coating Code
    RM.2
  • Reflectivity
    Rs, Rp>99% @ 325 nm
  • Surface Quality
    15-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Substrate Number
    18E20
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Ground
  • Thickness
    12.5 mm  
  • Thickness Tolerance
    ±0.25 mm
  • Chamfers
    0.38–1.14 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
  • Minor Axis
    46.70 mm
  • Major Axis
    66.04 mm