Sorry, this product is no longer offered for sale. It was discontinued on Feb 1, 2024. The recommended replacement product is 7Z01705.

Optical Power Meter, Low Power, 1830-R, USB Only

  • Number of Channels
    1
  • Bandwidth
    Up to 20 kHz (Depending on Range)
  • Compatible Detectors
    818-xx/DB, 918D (photodiode)
  • Detector Input
    Up to 10 mA
  • Sampling Rate
    10 Hz
  • Accuracy
    ±0.13 %
  • Gain Ranges
    Up to 8 decades
  • Analog Output
    0-2 V into 1 MΩ, 0-1 V into 50 Ω
  • Data Storage
    No internal memory
  • Computer Interfaces
    USB
  • Display Mode
    Numerical Only
  • Display Type
    4.5 Digit, 7 Segment LED
  • Photodiode Measurement
    Power
  • Power Requirements
    100-120, 220-240 VAC ±10%, 50/60 Hz
  • Dimensions
    218 x 104 x 191 mm
  • Weight
    2.0 kg  
  • Operating Temperature
    5 to 40°C, <80% RH noncondensing up to 31°C, decreasing linearly to 50% at 40°C
  • Storage Temperature
    -20°C to 60°C, <90% RH
  • CE
    Compliant
  • RoHS
    Compliant